MF11BMT Series Not recommemded for new design
Water-Proof Optical Connectors with MT Ferrule, ARIB/ITU-R
Features
Water-Proof Optical Connector with MT Ferrule
1. Water-proof multi-pos. connector
MT Ferrule into waterproof metal shell.
2. Bayonet lock
Easy and secure installation and removal with Bayonet lock design.
3. Harsh environments
IP67 water-proof compliant.
4. MPO cleaner can be used
Plug and receptacle can be cleaned with MPO cleaner.
5. 5000 mating times
Robust metal shell enables 5000 insertion/extraction.
Video list
MF11BMT Series Waterproof Optical Connector
with MT Ferrule [MF11BMT Series] feature page
The MF11BMT Series optical connector features 24 positions equipped with a built-in standard MT ferrule.

Comprehensive Solutions for 4K/8K Image Devices
Hirose Electric offers comprehensive solutions for transmitting ultra-high-definition video data at high speeds. Here we would like to introduce some examples of what our solutions can be applied to.

- Connector Type
- Plug, Receptacle, Others
- Parts
- Panel Mounting Style
- Screw, Bulk-head
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No, Yes
- Cable Length
- Recommended Optical Fiber
- MM-50/125
- Fiber Material
- Silica glass
- Ferrule Shape
- Operating Wavelength
- 850,1300 nm
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 12, 24
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -20 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Connector Type Details
- Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.